IESNA:LM-63-2002
[TEST]P950343
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27066
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3747.8 4234.4 4719.2 5129.4 5442.7 5632.8 5772.7 5918.1 6056.1 6214.6
6408.5 6617.3 6876.5 7159.9 7514.2 8019.5 8716.8 9660.3 10905.8 12500
14564.1 17038.4 19331.8 20663.1 20409.5 18455.5 14834.5 10762.3 6906.3 4909.4
3387.9 2123.7 1182.1 257.3 0 0 0
3747.8 4161.7 4601.7 4959.7 5226.4 5401.6 5522.8 5655.2 5795.1 5938.6
6119.5 6335.8 6587.5 6867.2 7202.8 7642.9 8233.9 9015.2 10014.6 11403.7
13214.2 14951.9 15804.1 15511.3 14483.9 12761.1 10046.3 6798.2 3671.3 2168.5
1195.2 535.1 207 26.1 0 0 0
3747.8 4118.8 4460 4709.9 4898.2 5011.9 5092.1 5196.5 5287.9 5375.5
5498.6 5662.7 5856.6 6043.1 6242.6 6486.8 6774 7118.9 7542.2 7965.4
8094.1 7669 6593.1 5330.8 3924.9 2724.1 1924.2 1389.1 975.2 701.1
473.6 283.4 158.5 70.9 13.1 0 0
3747.8 4012.5 4266.1 4452.6 4560.7 4616.7 4655.8 4672.6 4661.4 4618.5
4555.1 4521.6 4484.3 4394.8 4199 3919.3 3628.4 3350.6 3112 2949.7
2867.7 2793.1 2690.6 2517.2 2384.8 2282.2 1965.3 1592.3 1051.6 736.5
525.8 365.5 242.4 104.4 14.9 0 0
3747.8 3906.3 4089 4227 4301.6 4320.2 4277.3 4161.7 3975.3 3732.9
3471.8 3261.1 3123.1 3039.2 2972.1 2873.3 2731.6 2595.5 2489.2 2433.3
2433.3 2448.2 2451.9 2437 2327 2084.6 1827.3 1655.7 1394.7 1120.6
813 533.3 290.9 113.7 7.5 0 0
3747.8 3820.5 3908.1 4008.8 4081.5 4074.1 3975.3 3783.2 3550.1 3332
3151.1 3022.5 2947.9 2891.9 2826.7 2726 2584.3 2412.7 2244.9 2112.6
2041.7 2051 2108.8 2148 2133.1 2067.8 1926.1 1696.8 1441.3 1200.8
975.2 766.3 557.5 324.4 139.8 0 0
3747.8 3704.9 3732.9 3803.7 3882 3919.3 3861.5 3734.7 3593 3466.2
3337.6 3192.1 3041.1 2893.8 2750.2 2599.2 2433.3 2258 2092 1955.9
1834.7 1732.2 1644.5 1588.6 1571.8 1566.2 1536.4 1469.3 1353.7 1191.5
919.2 630.2 348.7 184.6 67.1 0 0
3747.8 3628.4 3559.5 3574.4 3688.1 3833.5 3947.3 3956.6 3876.4 3749.6
3602.3 3427.1 3223.8 3009.4 2806.2 2612.3 2427.7 2248.7 2088.3 1963.4
1872 1812.4 1763.9 1704.2 1612.8 1469.3 1320.1 1212 1115 1006.9
865.2 669.4 430.7 249.9 82 0 0
3747.8 3537.1 3376.7 3352.5 3464.4 3745.9 4048 4189.7 4146.8 3986.4
3794.4 3598.6 3391.6 3162.3 2933 2709.2 2498.5 2304.6 2134.9 2004.4
1905.6 1836.6 1808.6 1790 1749 1659.5 1551.3 1428.3 1303.3 1157.9
980.8 764.5 563.1 354.3 115.6 0 0
3747.8 3449.4 3208.9 3089.6 3147.4 3430.8 3846.6 4180.4 4260.5 4120.7
3887.6 3663.9 3456.9 3240.6 3026.2 2811.8 2599.2 2392.2 2211.4 2073.4
1957.8 1881.3 1825.4 1801.2 1765.7 1700.5 1607.3 1502.8 1389.1 1262.3
1087 863.3 634 348.7 108.1 3.7 0
3747.8 3371.1 3106.4 2949.7 2972.1 3225.7 3609.8 3945.4 4133.7 4081.5
3885.8 3663.9 3456.9 3251.8 3050.4 2849.1 2640.2 2435.1 2256.1 2105.1
1976.4 1888.8 1823.5 1784.4 1743.4 1668.8 1558.8 1439.4 1320.1 1180.3
1006.9 779.4 566.8 302.1 82 0 0
3747.8 3356.2 3041.1 2823 2781.9 2949.7 3249.9 3593 3820.5 3842.9
3721.7 3533.4 3346.9 3173.5 3001.9 2817.4 2623.4 2427.7 2246.8 2092
1959.7 1864.6 1782.5 1707.9 1618.4 1486.1 1301.5 1087 885.7 719.7
555.6 371 225.6 113.7 9.3 0 0
3747.8 3264.9 2877 2571.2 2420.2 2427.7 2522.8 2651.4 2754 2808
2808 2740.9 2655.1 2563.8 2463.1 2356.8 2252.4 2138.7 2002.5 1862.7
1728.5 1575.6 1417.1 1279.1 1139.2 950.9 764.5 628.4 520.2 413.9
303.9 188.3 87.6 24.2 0 0 0
3747.8 3197.7 2752.1 2381 2151.7 2052.9 2021.2 2017.5 2006.3 1989.5
1954.1 1886.9 1806.8 1711.7 1599.8 1508.4 1418.9 1349.9 1305.2 1286.5
1262.3 1210.1 1126.2 1019.9 893.1 760.7 637.7 529.5 427 333.8
238.7 134.2 57.8 9.3 0 0 0
3747.8 3164.2 2668.2 2263.6 1996.9 1864.6 1795.6 1735.9 1668.8 1594.2
1527.1 1473 1411.5 1361.1 1301.5 1241.8 1178.4 1096.4 1005 928.6
850.2 779.4 717.9 669.4 615.3 548.2 473.6 399 318.8 244.3
165.9 104.4 50.3 1.9 0 0 0
3747.8 3136.2 2617.8 2202.1 1922.4 1773.2 1681.8 1594.2 1510.3 1426.4
1346.2 1277.2 1212 1146.7 1087 1029.2 967.7 904.3 844.6 781.3
721.6 669.4 622.8 572.4 512.8 460.5 400.9 333.8 257.3 190.2
138 82 28 0 0 0 0
3747.8 3162.3 2634.6 2211.4 1909.3 1734 1616.6 1527.1 1450.6 1376
1301.5 1230.6 1157.9 1092.6 1033 973.3 911.8 844.6 777.5 708.5
648.9 598.5 555.6 518.3 481.1 440 384.1 322.6 268.5 221.9
171.5 117.5 42.9 0 0 0 0
3747.8 3177.2 2653.3 2224.4 1901.9 1689.3 1564.4 1484.2 1413.3 1338.8
1267.9 1197.1 1133.7 1074 1018.1 958.4 898.7 831.6 764.5 697.3
637.7 594.8 559.4 529.5 494.1 445.6 380.4 326.3 285.3 242.4
190.2 126.8 50.3 14.9 0 0 0
3747.8 3177.2 2673.8 2241.2 1896.3 1653.9 1521.5 1445 1374.2 1303.3
1225 1157.9 1100.1 1036.7 975.2 913.6 850.2 786.8 723.5 663.8
615.3 583.6 553.8 522.1 473.6 406.5 324.4 285.3 244.3 199.5
145.4 76.4 31.7 7.5 0 0 0
3747.8 3240.6 2754 2319.5 1942.9 1661.3 1512.2 1432 1361.1 1301.5
1232.5 1167.2 1103.8 1042.3 978.9 917.4 854 792.4 734.6 682.4
639.5 606 572.4 531.4 471.7 376.6 283.4 244.3 205.1 162.2
115.6 67.1 35.4 14.9 3.7 0 0
3747.8 3277.9 2808 2373.6 1983.9 1687.4 1521.5 1433.9 1364.9 1301.5
1236.2 1172.8 1111.3 1049.7 990.1 930.4 868.9 809.2 753.3 702.9
660.1 624.6 587.3 540.7 475.5 376.6 279.7 240.5 199.5 158.5
110 65.3 37.3 18.6 9.3 0 0
3747.8 3292.8 2843.5 2420.2 2021.2 1734 1528.9 1443.2 1366.7 1312.7
1251.1 1189.6 1129.9 1070.3 1012.5 956.5 896.9 837.2 781.3 725.3
680.6 643.3 604.1 561.2 481.1 382.2 296.5 259.2 216.3 173.4
123.1 74.6 44.7 28 16.8 7.5 0
3747.8 3397.2 3005.7 2601.1 2200.2 1847.8 1599.8 1461.8 1387.2 1327.6
1273.5 1217.6 1161.6 1105.7 1047.9 990.1 932.3 872.6 818.5 766.3
719.7 676.8 634 585.5 525.8 449.4 354.3 302.1 257.3 212.6
162.2 102.6 63.4 41 29.8 14.9 0
3747.8 3475.5 3153 2793.1 2409 2043.6 1737.8 1508.4 1394.7 1327.6
1273.5 1219.4 1165.4 1109.4 1053.5 993.8 930.4 872.6 816.7 764.5
721.6 676.8 630.2 578 520.2 456.8 384.1 322.6 277.8 233.1
186.5 134.2 69 41 26.1 13.1 0
3747.8 3550.1 3324.5 3039.2 2720.4 2369.9 2026.8 1696.8 1446.9 1340.6
1277.2 1219.4 1165.4 1109.4 1049.7 991.9 930.4 868.9 809.2 745.8
686.2 630.2 578 529.5 488.5 440 380.4 317 257.3 210.7
169.7 126.8 70.9 31.7 16.8 5.6 0
3747.8 3669.5 3561.3 3395.4 3126.9 2819.2 2511.6 2198.3 1791.8 1465.5
1310.8 1238.1 1178.4 1120.6 1064.7 1006.9 947.2 887.5 826 760.7
699.2 637.7 581.7 529.5 479.2 427 371 317 257.3 195.8
151 106.3 67.1 35.4 16.8 7.5 0
3747.8 3792.5 3814.9 3792.5 3663.9 3462.5 3223.8 2959.1 2619.7 2181.5
1728.5 1392.8 1232.5 1159.8 1105.7 1053.5 997.5 949.1 902.4 846.5
790.6 721.6 652.6 589.2 538.9 490.4 538.9 565 427 341.2
225.6 165.9 95.1 46.6 22.4 11.2 0
3747.8 3913.7 4075.9 4208.3 4260.5 4219.5 4087.1 3913.7 3751.5 3557.6
3261.1 2858.4 2386.6 1905.6 1515.9 1308.9 1249.3 1204.5 1126.2 1055.3
1001.3 952.8 883.8 833.5 878.2 911.8 768.2 583.6 354.3 264.8
197.6 143.6 97 55.9 28 9.3 0
3747.8 4036.8 4340.7 4624.1 4834.8 4956 4963.5 4894.5 4829.2 4808.7
4795.7 4739.7 4629.7 4491.7 4316.5 4113.2 3857.8 3613.5 3527.8 3848.5
4543.9 5205.9 5304.7 4598 3244.3 1922.4 1135.5 714.1 494.1 361.7
274.1 197.6 134.2 76.4 29.8 7.5 0
3747.8 4156.1 4583.1 5006.4 5360.6 5588.1 5696.2 5733.5 5770.8 5836.1
5936.8 6067.3 6223.9 6367.5 6511.1 6619.2 6790.7 7098.4 7672.7 8612.4
9831.8 11153.8 12444.1 13436.1 13551.7 12621.2 10835 8465.1 5910.7 3693.7
2146.1 1277.2 727.2 274.1 83.9 3.7 0
3747.8 4199 4693.1 5183.5 5590 5858.5 5992.7 6050.5 6104.6 6179.2
6281.7 6404.8 6565.1 6727.3 6902.6 7141.3 7484.4 7984.1 8722.4 9746.1
11105.3 12899.1 15345.4 18380.9 20338.7 19865.1 18412.6 16413.8 14256.5 12209.2
10115.3 7805.1 5342 3139.9 1273.5 320.7 0
3747.8 4230.7 4767.7 5327.1 5770.8 6061.7 6205.3 6248.2 6270.5 6281.7
6309.7 6347 6395.5 6416 6481.2 6626.7 6882.1 7288.6 7946.8 8914.5
10217.8 12035.8 14771.1 18791.1 24136.8 25837.3 24465 22837.2 21036 19160.3
16393.3 12809.6 8927.5 5435.2 2146.1 686.2 0
3747.8 4301.6 4935.5 5582.5 6117.6 6442.1 6535.3 6477.5 6339.5 6140
5920 5709.3 5500.5 5306.6 5211.5 5325.2 5821.2 6701.2 7765.9 8763.5
9708.8 10810.7 12317.3 14489.5 18649.4 23631.5 22615.3 20200.7 18615.8 17530.6
15984.9 13749.3 10741.8 7476.9 2923.6 481.1 0
3747.8 4338.8 5108.9 5813.7 6376.8 6650.9 6645.3 6408.5 6033.7 5638.4
5263.7 4950.4 4708 4566.3 4706.2 5401.6 6585.6 8032.5 9559.6 11168.7
12928.9 14605.1 16204.9 18060.2 20802.9 24304.6 24985.2 23180.3 21155.4 19080.1
16615.1 13305.5 9386.2 4543.9 1778.8 199.5 0
3747.8 4396.6 5146.2 5888.3 6462.6 6738.5 6621.1 6203.4 5675.7 5252.5
4875.8 4575.6 4361.2 4312.7 4717.3 5789.5 7381.8 9382.5 11849.3 14847.5
18134.8 21515.2 24893.8 27931.2 31382.5 34556 35359.6 33907.1 31138.2 27444.5
22587.3 15899.1 10318.5 5705.6 2752.1 318.8 0
3747.8 4400.4 5155.5 5888.3 6443.9 6690.1 6570.7 6164.3 5640.3 5170.4
4793.8 4499.2 4305.3 4333.2 4896.3 6160.5 7984.1 10374.4 13411.8 16868.7
20392.7 23842.2 27312.1 30888.4 34932.6 37873 38039 35719.5 31677.1 26329.5
20739.6 15405 10066.8 5856.6 2321.4 292.7 0
3747.8 4400.4 5136.9 5843.5 6352.6 6585.6 6557.7 6294.8 5890.2 5446.4
5051.1 4756.5 4553.3 4536.5 4980.3 6091.5 7721.2 9669.6 11946.3 14470.9
16993.6 19527.6 21962.7 24409 27761.5 31046.9 31925.1 30289.9 27509.8 23890.7
19850.2 15386.4 11588.3 6900.8 2619.7 231.2 0
3747.8 4350 5036.2 5679.5 6145.6 6384.3 6460.7 6417.8 6240.7 5974.1
5677.6 5392.3 5146.2 5013.8 5136.9 5739.1 6833.6 8245.1 9749.8 11144.5
12490.7 13672.9 14787.9 16346.6 19311.3 22289 21904.9 19376.6 17042.1 14978
12401.2 9319.1 6251.9 3041.1 854 104.4 0
3747.8 4348.2 4961.6 5526.6 5934.9 6162.4 6292.9 6376.8 6419.7 6432.7
6410.4 6347 6268.7 6182.9 6169.8 6320.9 6783.3 7592.5 8726.2 10016.4
11495 13329.8 15753.7 18901.1 22208.8 22831.6 19367.2 14966.9 11008.4 8015.8
6291 4596.2 3333.8 1961.5 546.3 22.4 0
3747.8 4245.6 4762.1 5237.6 5584.4 5793.2 5948 6082.2 6207.1 6365.6
6537.2 6708.7 6926.9 7135.7 7419.1 7842.4 8452.1 9322.8 10641.1 12438.5
14635 17183.8 20211.9 23597.9 24811.8 23023.6 18796.7 14105.4 9526.1 6870.9
4970.9 3317.1 1996.9 460.5 11.2 0 0
3747.8 4234.4 4719.2 5129.4 5442.7 5632.8 5772.7 5918.1 6056.1 6214.6
6408.5 6617.3 6876.5 7159.9 7514.2 8019.5 8716.8 9660.3 10905.8 12500
14564.1 17038.4 19331.8 20663.1 20409.5 18455.5 14834.5 10762.3 6906.3 4909.4
3387.9 2123.7 1182.1 257.3 0 0 0
